The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • Panel­board up to 400A - Performa range & ATS/MTS
    • Tee-off box and ATS / MCCB enclosed solu­tions
    • TFL5654P
    EAN
    9329659005541
    Packaging
    1 Piece
    • Tee-off box and ATS / MCCB enclosed solu­tions

    T-off End-of-Line Kit for 570W, 566x50x15 mm TFL5654P

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    T-off End-of-Line Kit for 570W, 566x50x15 mm

    TFL5654P

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Compatible products

    • Suitable with 8 products available

    Suitable with

    • TFMX16043P

      Enclosure, T-OFF range, MCCB 4*160A suits, IP20, RAL7035

      EUR 0.00  / *
    • TFMX25013P

      Enclosure, T-OFF range, MCCB 1*x250/h250A suits, IP20, RAL7035

      EUR 0.00  / *
    • TFMX25023P

      Enclosure, T-OFF range, MCCB 2*x250/h250A suits, IP20, RAL7035

      EUR 0.00  / *
    • TFMX25033P

      Enclosure, T-OFF range, MCCB 3*x250/h250A suits, IP20, RAL7035

      EUR 0.00  / *
    • TFMX40023P

      Enclosure, T-OFF range, MCCB 2*400A suits, IP20, RAL7035

      EUR 0.00  / *
    • TFS25023P

      Enclosure, T-OFF range, FUSE 2*250A suits, IP20, RAL7035

      EUR 0.00  / *
    • TFS40013P

      Enclosure, T-OFF range, FUSE 1*400A suits, IP20, RAL7035

      EUR 0.00  / *
    • TFS40023P

      Enclosure, T-OFF range, FUSE 2*400A suits, IP20, RAL7035

      EUR 0.00  / *

    Technical properties

    Dimen­sions
    • Height
      566 mm
    • Width
      50 mm
    • Depth
      15 mm

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration TFL5654P
    PDF
    RoHS report TFL5654P
    PDF

    Downloads

    • Product image

      Image TFL5654P  | Hager Australia

      Product Image TFL5654P

    • Product datasheet

      Image Hager Product data sheet TFL5654P  | Hager Australia

      Hager Product data sheet TFL5654P

      Product data sheet en-GB 2026-06-11

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      FL063ATSA - Enclosed Automatic Transfer Switch 63A for Distribution Boards
      FL063ATSA
      Enclosed ATS 63A (HIC406A)
    • 2
      FL100ATSA - Enclosed ATS 100A HIC410A for Distribution Board
      FL100ATSA
      Enclosed ATS 100A (HIC410A)
    • 3
      FL125CBA - Enclosed MCCB Distribution Board 125A adjustable range 50-125A
      FL125CBA
      Enclosed MCCB 125A (50A to 125A)
    • 4
      FL160ATSA - Enclosed ATS 160A for Distribution Board HIC416A
      FL160ATSA
      Enclosed ATS 160A (HIC416A)
    • 5
      FL160MTS - Enclosed Manual Transfer Switch 160A Distribution Board
      FL160MTS
      Enclosed MTS 160A (HI452)

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group