The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • Panel­board up to 400A - Performa range & ATS/MTS
    • Tee-off box and ATS / MCCB enclosed solu­tions
    • TFS40023P
    EAN
    3250615003881
    Packaging
    1 Piece
    • Tee-off box and ATS / MCCB enclosed solu­tions

    Enclosure T-OFF range for 2x400A fuses, IP20, RAL7035, surface mount TFS40023P

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosure T-OFF range for 2x400A fuses, IP20, RAL7035, surface mount

    TFS40023P

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • TFL5654P

      EUR 0.00  / *

    Technical properties

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current
      400 A
    • Breaking and opening capa­city Idm
      0
    Equip­ment
    • Has mounting plate
      Yes
    • Equipped with switch
      No switch
    • Number of switches
      0
    • Type of busbar chassis
      No chassis
    Capa­city
    • Number of modules
      0
    Weight
    • Weight
      19,9 kg
    Dimen­sions
    • Height
      650 mm
    • Width
      570 mm
    • Depth
      250 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK10
    • Ingress Protec­tion (IP) class
      IP20
    Archi­tec­ture
    • Number of poles
      0

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 125A 4 Way TPN Board c/w SD & SPD (English)
    PDF
    17,17 MB
    REACH declaration TFS40023P
    PDF
    RoHS report TFS40023P
    PDF

    Downloads

    • Product image

      Image TFS40023P  | Hager Australia

      Product Image TFS40023P

    • Product datasheet

      Image Hager Product data sheet TFS40023P  | Hager Australia

      Hager Product data sheet TFS40023P

      Enclosure, T-OFF range, FUSE 2*400A suits, IP20, RAL7035

      PDF
    • Enduserquickguide

      Image TFSxxxP1 instruction sheet  | Hager Australia

      TFSxxxP1 instruction sheet

      Enduserquickguide International 2021-11-11

      PDF
      256,48 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FL063ATSA - Enclosed Automatic Transfer Switch 63A for Distribution Boards
      FL063ATSA
      Enclosed ATS 63A (HIC406A)
    • 2
      FL100ATSA - Enclosed ATS 100A HIC410A for Distribution Board
      FL100ATSA
      Enclosed ATS 100A (HIC410A)
    • 3
      FL125CBA - Enclosed MCCB Distribution Board 125A adjustable range 50-125A
      FL125CBA
      Enclosed MCCB 125A (50A to 125A)
    • 4
      FL160ATSA - Enclosed ATS 160A for Distribution Board HIC416A
      FL160ATSA
      Enclosed ATS 160A (HIC416A)
    • 5
      FL160MTS - Enclosed Manual Transfer Switch 160A Distribution Board
      FL160MTS
      Enclosed MTS 160A (HI452)

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group