The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • Panel­board up to 400A - Performa range & ATS/MTS
    • Tee-off box and ATS / MCCB enclosed solu­tions
    • FL063ATSA
    EAN
    9329659010002
    Packaging
    1 Piece
    • Tee-off box and ATS / MCCB enclosed solu­tions

    Enclosed Automatic Transfer Switch 63A for Distribution Boards FL063ATSA

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosed Automatic Transfer Switch 63A for Distribution Boards

    FL063ATSA

    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration FL063ATSA
    PDF
    Hager RoHS report FL063ATSA
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet FL063ATSA  | Hager Australia

      Hager Product data sheet FL063ATSA

      Enclosed ATS 63A (HIC406A)

      PDF
    • Flyer

      Image Enclosed Solutions, ATS/MTS  | Hager Australia

      Enclosed Solutions, ATS/MTS

      PDF
      713,37 kB
    • Product information

      Image Enclosed Solutions ATS/MTS Data Sheet  | Hager Australia

      Enclosed Solutions ATS/MTS Data Sheet

      PDF
      333,45 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FL100ATSA - Enclosed ATS 100A HIC410A for Distribution Board
      FL100ATSA
      Enclosed ATS 100A (HIC410A)
    • 2
      FL125CBA - Enclosed MCCB Distribution Board 125A adjustable range 50-125A
      FL125CBA
      Enclosed MCCB 125A (50A to 125A)
    • 3
      FL160ATSA - Enclosed ATS 160A for Distribution Board HIC416A
      FL160ATSA
      Enclosed ATS 160A (HIC416A)
    • 4
      FL160MTS - Enclosed Manual Transfer Switch 160A Distribution Board
      FL160MTS
      Enclosed MTS 160A (HI452)
    • 5
      FL250ATSA - Enclosed Automatic Transfer Switch 250A for Distribution Board
      FL250ATSA
      Enclosed ATS 250A (HIC425G)

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group