T-off fuse 1*400A suits • TFS40013P | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
    onekonekt system
    Our onekonekt system offers the most versatile and flexible solutions to electricians.
    Discover more
    • Solutions for your project
    • Residential
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Multi-Residential
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Offices
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Retail
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Other commercial buildings
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • See All
  • Inspiration and knowledge
    Be inspired
    Discover how our solutions have come to life in multiple projects.
    View our projects
    • Inspiration and knowledge
    • Wiring rules
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Training
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Latest newsletter
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Case studies
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • See All
  • Support
    Find your nearest wholesaler
    Our products are stocked at all major wholesalers.
    Find Wholesaler
    • Support
    • Contact us
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Downloads
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • FAQ
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • How-to videos
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Electrical wholesalers
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Software, applications & tools
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Electrical standards & regulations
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • See All
  • About us
    Sustainability in Australia
    Shaping the electrical world of tomorrow.
    Learn more
    • About us
    • Light and Building 2024
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Commitment to sustainability
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Latest news
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Offices and maps
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Social media communities
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Enclos­ures
  • Invicta Panel­board up to 250A
  • invicta Panel­boards
  • TFS40013P
TFS40013P - Enclosure, T-OFF range, FUSE 1*400A suits, IP20, RAL7035
TFS40013P - Enclosure, T-OFF range, FUSE 1*400A suits, IP20, RAL7035

Enclosure, T-OFF range, FUSE 1*400A suits, IP20, RAL7035

TFS40013P

TFS40013P - Enclosure, T-OFF range, FUSE 1*400A suits, IP20, RAL7035
TFS40013P - Enclosure, T-OFF range, FUSE 1*400A suits, IP20, RAL7035
  • Enclos­ures

Enclosure, T-OFF range, FUSE 1*400A suits, IP20, RAL7035 TFS40013P

EAN
3250615003874
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 1 products available

Complete your system

  • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
  • TFL5654P

    EUR 0.00  / *
    Add to a list
    Add to a list

Technical properties

Install­a­tion, mounting
  • Mounting on
    Surface mounting
Elec­tric current
  • Rated current
    400 A
Equip­ment
  • Has mounting plate
    Yes
Capa­city
  • Number of modules
    0
Dimen­sions
  • Height
    650 mm
  • Width
    570 mm
Cover, door
  • Door/­cover is trans­parent
    No
Mater­ials
  • Material
    Steel
  • RAL code
    7035
  • Colour
    Light grey
Safety
  • Protec­tion class
    Isol­a­tion class I
  • Impact resist­ance IK
    IK10
  • Ingress Protec­tion (IP) class
    IP20

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration TFS40013P (english)
PDF
103,10 kB
RoHS declaration TFS40013P (english)
PDF
103,59 kB

Downloads

  • Product image

    Image TFS40013P  | Hager Australia

    Product Image TFS40013P

  • Enduserquickguide

    Image TFSxxxP1 instruction sheet  | Hager Australia

    TFSxxxP1 instruction sheet

    Enduserquickguide International 2021-11-11

    PDF
    256,48 kB
More documentation

Discover more of this product range

    5
  • 1
    JPA2400M16TW - Single chassis, apex, 24Pole, 160A MCCB Twin, 6 Modules, grey, 800x600x200mm
    JPA2400M16TW
    Single chassis, apex, 24Pole, 160A MCCB Twin, 6 Modules, grey, 800x600x200mm
  • 2
    JPA2400M16TX - Single chassis, apex, 24Pole, 160A MCCB Twin, 6 Modules, orange, 800x600x200mm
    JPA2400M16TX
    Single chassis, apex, 24Pole, 160A MCCB Twin, 6 Modules, orange, 800x600x200mm
  • 3
    JPA2400M20TW - Single chassis, apex, 24Pole, 200A MCCB Twin, 6 Modules, grey, 800x600x200mm
    JPA2400M20TW
    Single chassis, apex, 24Pole, 200A MCCB Twin, 6 Modules, grey, 800x600x200mm
  • 4
    JPA2400M20TX - Single chassis, apex, 24Pole, 200A MCCB Twin, 6 Modules, orange, 800x600x200mm
    JPA2400M20TX
    Single chassis, apex, 24Pole, 200A MCCB Twin, 6 Modules, orange, 800x600x200mm
  • 5
    JPA2400NSSTW - Single chassis, apex, 24Pole, 250A Direct Twin, 6 Modules, grey, 800x600x200mm
    JPA2400NSSTW
    Single chassis, apex, 24Pole, 250A Direct Twin, 6 Modules, grey, 800x600x200mm

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group