T-off MCCB 1*x250/h250 suits • TFMX25013P | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Enclos­ures
  • Invicta Panel­board up to 250A
  • invicta Panel­boards
  • TFMX25013P

Enclosure, T-OFF range, MCCB 1*x250/h250A suits, IP20, RAL7035

TFMX25013P

  • Enclos­ures

Enclosure, T-OFF range, MCCB 1*x250/h250A suits, IP20, RAL7035 TFMX25013P

EAN
3250615003805
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Environmental value
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 2 products available

Complete your system

  • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
  • KP250-3ADG

    Copper Link bar, T-OFF range, 3 tapoff up to 400A

    EUR 0.00  / *
    Add to a list
    Add to a list
  • TFL5654P

    EUR 0.00  / *
    Add to a list
    Add to a list

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration TFMX25013P (english)
PDF
103,10 kB
RoHS declaration TFMX25013P (english)
PDF
103,59 kB

Discover more of this product range

    5
  • 1
    JPA2400M16TW - Single chassis, apex, 24Pole, 160A MCCB Twin, 6 Modules, grey, 800x600x200mm
    JPA2400M16TW
    Single chassis, apex, 24Pole, 160A MCCB Twin, 6 Modules, grey, 800x600x200mm
  • 2
    JPA2400M16TX - Single chassis, apex, 24Pole, 160A MCCB Twin, 6 Modules, orange, 800x600x200mm
    JPA2400M16TX
    Single chassis, apex, 24Pole, 160A MCCB Twin, 6 Modules, orange, 800x600x200mm
  • 3
    JPA2400M20TW - Single chassis, apex, 24Pole, 200A MCCB Twin, 6 Modules, grey, 800x600x200mm
    JPA2400M20TW
    Single chassis, apex, 24Pole, 200A MCCB Twin, 6 Modules, grey, 800x600x200mm
  • 4
    JPA2400M20TX - Single chassis, apex, 24Pole, 200A MCCB Twin, 6 Modules, orange, 800x600x200mm
    JPA2400M20TX
    Single chassis, apex, 24Pole, 200A MCCB Twin, 6 Modules, orange, 800x600x200mm
  • 5
    JPA2400NSSTW - Single chassis, apex, 24Pole, 250A Direct Twin, 6 Modules, grey, 800x600x200mm
    JPA2400NSSTW
    Single chassis, apex, 24Pole, 250A Direct Twin, 6 Modules, grey, 800x600x200mm

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group