The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Modular Circuit Protec­tion Devices and Accessories
    • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)
    • ADX420T
    EAN
    3250611033110
    Packaging
    1 Piece
    • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)

    RCBO 4P 20A Curve C 10kA 30mA Type A 230-415V AC 4 Modules ADX420T

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 4P 20A Curve C 10kA 30mA Type A 230-415V AC 4 Modules

    ADX420T

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available
    • Under voltage coil 1 products available
    • Shunt release 2 products available
    • Auxil­i­aries contact block 2 products available
    • Modular phase busbar 9 products available

    Complete your system

    • Locking inter­locking func­tions
    • Under voltage coil
    • Shunt release
    • Auxil­i­aries contact block
    • Modular phase busbar
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      EUR 0.00  / *
    • MZ206

      Under voltage release 230V AC

      EUR 0.00  / *
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      EUR 0.00  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      EUR 0.00  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      EUR 0.00  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      EUR 0.00  / *
    • KB163P

      Insulated busbar 1P 63A prong 10mm² brown 13M

      EUR 0.00  / *
    • KB163N

      Insulated busbar 1P 63A prong 10mm² blue 13M

      EUR 0.00  / *
    • KB181A1

      Insulated prong busbar 1P 80A 16mm² 6C for RCBO

      EUR 0.00  / *
    • KB181G1

      Insulated prong busbar 1P 80A 16mm² 9C for RCBO

      EUR 0.00  / *
    • KDN180A

      Insulated busbar 1P 80A fork 16mm² 12M

      EUR 0.00  / *
    • KDN180G

      Insulated busbar 1P 80A fork 16mm² 18M

      EUR 0.00  / *
    • KDN380G

      Insulated busbar 3P 80A fork 16mm² 18M

      EUR 0.00  / *
    • KDN380A

      Insulated busbar 3P 80A fork 16mm² 12M

      EUR 0.00  / *
    • KDN280A

      Insulated busbar 2P 80A fork 16mm² 12M

      EUR 0.00  / *

    Technical properties

    Archi­tec­ture
    • Type of pole
      3P+N
    • Number of protected poles
      4
    • Curve
      C
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      10 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated oper­a­tional voltage Ue
      230 - 415 V
    • Over­voltage category according to IEC 60947-1
      3
    • Type voltage supply
      AC
    • Dielec­tric strength value of power frequency
      2 kV
    Elec­tric current
    • Rated current
      20 A
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current -25°C
      23,80 A
    • Rated current at -20°C
      23,50 A
    • Rated current -15°C
      23,20 A
    • Rated current -10°C
      22,90 A
    • Rated current -5°C
      22,50 A
    • Rated current at 0°C
      22,20 A
    • Rated current 5°C
      21,80 A
    • Rated current 10°C
      21,50 A
    • Rated current 15°C
      21,10 A
    • Rated current at 20°C
      20,80 A
    • Rated current 25°C
      20,40 A
    • Rated current 30°C
      20 A
    • Rated current 35°C
      19,60 A
    • Rated current at 40°C
      19,10 A
    • Rated current at 45°C
      18,60 A
    • Rated current at 50°C
      18,20 A
    • Rated current 55°C
      17,70 A
    • Rated current 60°C
      17,20 A
    • Correc­tion factor of rating current for 2 devices placed side by side
      0,80
    • Min./max. threshold value of the AC thermal oper­a­tion
      1,13 - 1,45 A
    • Rated service breaking capa­city Ics AC according to IEC 60898-1
      7,50 kA
    Power
    • Total power loss under IN
      11,70 W
    Frequency
    • Frequency
      50 - 50 Hz
    Install­a­tion, mounting
    • Nominal tight­ening torque down terminal
      2 - 2 Nm
    • Nominal tight­ening torque top terminal
      2 - 2 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect, Bypass
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 40 °C
    • Stor­age/trans­port temper­ature
      -55 - 70 °C
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2000
    • Number of mech­an­ical oper­a­tions
      4000
    Connec­tion
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 25 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 25 mm²
    Capa­city
    • Number of modules
      4
    Dimen­sions
    • Height
      84 mm
    • Width
      71 mm
    • Depth
      70 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A QC&QB (English)
    PDF
    4,99 MB
    REACH declaration ADX420T
    PDF
    RoHS report ADX420T
    PDF

    Downloads

    • Product image

      Image ADX420T  | Hager Australia

      Product Image ADX420T

    • Product datasheet

      Image Hager Product data sheet ADX420T  | Hager Australia

      Hager Product data sheet ADX420T

      RCBO 3P+N 10kA C-20A 30mA A

      PDF
    • Installation manual

      Image Installation manual en-GB 2017-06-15  | Hager Australia

      Installation manual en-GB 2017-06-15

      PDF
      1,98 MB
    • Declaration of conformity

      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2022-09-23

      PDF
      378,93 kB
    More documentation

    Discover more of this product range

      5
    • 1
      ADA566T - Hager RCBO 1P+N 16A C 10kA Type A 30mA 230V 2 Modules
      ADA566T
      RCBO 1P+N 10kA C-16A 30mA A Class
    • 2
      ACC920T - RCBO 1P+N 20A Curve C 6kA 10mA Type A 1 Module
      ACC920T
      RCBO 1M 1P+N 6kA C-20A 10mA A
    • 3
      ACC932T - RCBO 1P+N C-32A 6kA 10mA Type A 1 Module
      ACC932T
      RCBO 1M 1P+N 6kA C-32A 10mA A
    • 4
      ADD925T - RCBO 1P+N 25A 6kA Curve D 30mA Type A 1 Module
      ADD925T
      RCBO 1M 1P+N 6kA D-25A 30mA A
    • 5
      ACC916T - RCBO 1P+N 16A C 6kA 10mA Type A biconnect 1 Module
      ACC916T
      RCBO 1M 1P+N 6kA C-16A 10mA A

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group