Raised Plate 10AX 3 Gang 2 Way
Category
- Sollysta White Moulded
-
Sollysta Decorative
- Wall Switches
- Raised Plate 10AX 1 Gang 2 Way
- Raised Plate 10AX 2 Gang 2 Way
- Raised Plate 10AX 3 Gang 2 Way
- Raised Plate 10AX 4 Gang 2 Way
- Raised Plate 10AX 1 Gang 2 Way Wide Rocker
- Raised Plate 10AX 2 Gang 2 Way Wide Rocker
- Raised Plate Intermediate Switch
- Flat Plate 10AX 1 Gang 2 Way
- Flat Plate 10AX 2 Gang 2 Way
- Flat Plate 10AX 3 Gang 2 Way
- Flat Plate 10AX 4 Gang 2 Way
- Flat Plate 10AX 1 Gang 2 Way Wide Rocker
- Flat Plate 10AX 2 Gang 2 Way Wide Rocker
- Flat Plate Intermediate Switch
- Dimmers
- Isolator Switches
- Socket Outlets
- Cooker Control Unit
- Fused Connection Units
- 20A Double Pole Switches
- 50A Double Pole Switches
- Shaver Socket
- Telephone, TV & Data
- Euro Accommodation Plates
- Euro Style Modules
- Lounge Plates
- Blank Plates
- Grid Plates
- Grid Plates - Flat Plate
- Grid Switches
- Sollysta Metalclad
- Sollysta IP66