Insulated Flexible Links 100A Rating
Category
- DIN Rail Enclosures
- IP30 Enclosures
- IP40 Enclosures
- IP44 Enclosures
- IP55 Enclosures
- IP65 Enclosures
-
Enclosure Accessories
- Brass Terminals ≤60A with Support
- Brass Terminals ≤60A Separates
- Terminal Supports (For K140 -160, terminals isulating material M4 x 8 fixing screws)
- Terminals and Busbars
- Rail Clips
- Neutral Assembly
- Junction blocks
- Feed through Rail Mounted Terminals
- Beige End Plates
- End Stops
- 125A Single Pole Connection Blocks
- Insulated Busbar - Prong
- Insulated Busbar - Fork
- Insulated Busbar
- Insulated Flexible Links 100A Rating
- Insulating Strip
- Cable Connectors
- Seal Strip
- Cable Connectors