Digital 6A Luminaire Lead 0.75mm2 5 core
Category
-
Klik 7 Pin
- Lighting Marshalling Boxes
- Pre-wired Plugs with Sockets
- Pre-wired Plugs
- Pre-wired Marshalling Box Link Leads
- Pre-wired Plugs
- Standard 6A Luminaire Lead 0.75mm2 3 Core
- Standard 6A Luminaire Lead 0.75mm2 with Emergency 4 Core
- Digital 6A Luminaire Lead 0.75mm2 5 core
- Digital 10A Luminaire Lead 1mm2 5 Core
- Digital 16A Luminaire Lead 1.5mm2 5 Core
- Digital 6A Luminaire Lead 0.75mm2 with Emergency 6 Core
- Klik 7 Pin - Conduit Box Surface Connector
- Klik 7 Pin Wireable / Rewireable Plugs
- Ceiling Roses
- Wireable / Rewireable Plugs
- Occupancy Sensors
- Lighting Control Module
- Klik 4 Pin