3 Pin Plug-in Ceiling Rose & Cover
Category
- Klik 7 Pin
-
Klik 4 Pin
- Marshalling Boxes
- 3 Pin Pre-wired Plug-in Ceiling Rose
- 4 Pin (inc Auxiliary) Pre-wired Plug-in Ceiling Rose
- 3 Pin Pre-wired Plugs
- 4 Pin (inc Auxiliary) Pre-wired Plugs - White
- 4 Pin (inc Auxiliary) Pre-wired Plugs - Red
- Plug-in Ceiling Rose and Covers
- 3 Pin Plug-in Ceiling Rose & Cover
- 4 Pin (Including Auxiliary) Plug-in Ceiling Rose & Cover
- Spare Ceiling Rose Cover
- Plugs
- Socket Outlets
- Mounting Boxes
- Occupancy Sensors