115/230V Shaver Outlet Black Nickel Black Insert WRSO100BNB

EAN-Nr.
5015654744571
Packaging
1 Prt.

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
  • Number of poles
    2pole
Main electrical features
  • Nominal voltage
    250 V AC
  • Rated current
    ≈ 87…174 mA
Dimensions
  • Depth
    54.5 mm
  • Height
    146 mm
  • Width
    86 mm
Cover, door
  • Cover
    Full cover plate
Materials
  • Surface appearance
    matt
  • Type of surface treatment
    Nickel-plated
Cable
  • Wiring
    with double earth connection
Scope of delivery
  • Component
    with 2 fixing screws M3.5 x 30 mm
Safety
  • Protection index IP
    IP20
  • Protection
    Enhanced contact protection
Use conditions
  • Insert
    insert, black
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.