1 Gang Rotary Dimmer Switch Leading Edge WMDR1L
EAN-Nr.
3250617262422
Packaging
1 piece
Price
£100.92
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Main electrical features
-
Frequency50/60 Hz
-
Nominal voltage240 V
Voltage
-
Operating voltage240 V AC
Materials
-
MaterialUrea-formaldehyde
Connection
-
Type of loadResistive load
Scope of delivery
-
Componentwith 2 fixing screws M3.5 x 30 mm
Equipment
-
Dimming principlephase cut-on
Downloads
-
Product image
-
Catalogue
Hager Wiring Accessories Catalogue
Hager Wiring Accessories Catalogue
PDF3 MB -
Declaration of conformity
EU Declaration of conformity for WMDR1L
Declaration
PDF267 KBEU Declaration of conformity for WMDR1L
Declaration
PDF316 KBEU Declaration of conformity for WMDR1L
Declaration
PDF359 KB
More documentation