Design 50,16Way,High Integrity,100A Switch,2*100A 30mA RCCB VSR916CU
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
-
Fixing modesurface-mounting
-
Depth of installed product105 mm
-
Height of installed product284 mm
-
Width of installed product539 mm
-
Type of door closingnon keylock
-
InterlockableNo
-
ColourRAL 9010
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
MaterialSteel
-
Type of surface treatmentGalvanised
-
Number of rows1
-
Can be accessorizedYes
-
European directive WEEEconcerned
-
Protection index IPIP2XC
Downloads
-
Product image
-
Installation manual
Installation manuals for VSR916CU
PDF12 MB -
Product attachment
Product Attachment for VSR916CU
PDF3 MB -
Catalogue
Residential Distribution Catalogue
PDF4 MB -
BIM Revit objects
BIM models for VSR916CU
Range SM Design 50-Configurable -Revit Family 2020 no hosted-V2021
RFA1 MBBIM models for VSR916CU
Range SM Design 50-Configurable -Revit Family 2020 hosted-V2021
RFA1 MB -
Safety data sheet
Safety data sheet for VSR916CU
AFDD Consumer Unit Guidance Notes
PDF3 MBSafety data sheet for VSR916CU
AFDD Consumer Unit Guidance Notes
PDF4 MB -
Product data sheet
Product data sheets for VSR916CU
UK_HAGER_TDS_DESIGN_SIZE_GUIDE.PDF
PDF229 KB -
Declaration of conformity
EU Declaration of conformity for VSR916CU
Declaration
PDF120 KBEU Declaration of conformity for VSR916CU
CE_22.3494.10.22_universZ_U84...
PDF390 KBEU Declaration of conformity for VSR916CU
Declaration
PDF299 KB -
RoHS report
Pollutant guidelines for VSR916CU
REACH-declaration 2023-10-20 (english)
PDF33 KB