Consumer unit,Design10,16way,high integ,config,100A Sw,2*63A,30mA,RCCB round KO VML716CURK

EAN-Nr.
5015652600763
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Dimensions
  • Depth of installed product
    98.2 mm
  • Height of installed product
    245 mm
  • Width of installed product
    476 mm
Cover, door
  • Interlockable
    No
Equipment
  • Number of rows
    1
Standards
  • European directive WEEE
    concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.