VM402H
Consumer unit,Design30,2way,40A,30mA,RCCB incomer
EAN
3250610840665
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Architecture
- Fixing modesurface-mounting
-
- Main electrical features
- Rated current40 A
-
- Dimensions
- Depth of installed product102 mm
- Height of installed product240 mm
- Width of installed product149 mm
-
- Capacity
- Number of modules2
-
- Cover, door
- InterlockableYes
-
- Materials
- RAL colour number7035
- MaterialSteel
-
- Equipment
- Number of rows1
- Can be accessorizedNo
-
- Standards
- European directive WEEEconcerned
-
- Safety
- Protection index IPIP2XC
-
Documentations
Instruction manuals for VM402H | 1 MB | Download | |
Product data sheets for VM402H | 258 KB | Download | |
Instruction manuals for VM402H | 356 KB | Download | |
Product data sheets for VM402H | 105 KB | Download | |
Instruction manuals for VM402H | 1 MB | Download | |
4636 kb | Download | ||
UK_HAGER_TDS_DESIGN_SIZE_GUIDE.PDF | 211 kb | Download |
More documentation
Tools and software
BIM models for VM402H | 1 MB | zip | Download |
More Tools and software
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
