Transmission clamp, universN, 20 pieces UZ25V1

EAN-Nr.
3250616365841
Packaging
1 Prt.
£42.58
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    120 mm
  • Height of installed product
    30 mm
  • Width of installed product
    135 mm
Accessories included
  • Mounting accessories type
    Mounting angle bracket
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection class
    isol.class I
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.