![](https://hager.com/uk/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
KNX/IP Interface, 2 modules, IP20 TYF120
EAN-Nr.
3250615882110
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Bus systemKNX
-
Fixing modeDin-Rail
Connectivity
-
Bus system radio frequentNo
Electric current
-
Bus consumption10 mA
Materials
-
RAL colourRAL 7035 - Light grey
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-5…45 °C
Downloads
-
Product image
-
Product notice
Instruction manuals for TYF120
PDF879 KB -
ETS Base
Product-Database ETS for TYF120
ETS Database for TYF120
KNXPROD36 KBProduct-Database ETS for TYF120
ETS Database for TYF120
VD57 KB -
Application description
Application guides ETS / easy link for TYF120
Application description TYF120
PDF439 KB
More documentation