DIMMER 4 CHANNELS 300W NE WITH PARALLELIZATION TXA664AN
EAN-Nr.
3250617579872
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Bus systemyes
Functions
-
FunctionLearning function for optimised operation of compact fluorescent lamps and LED luminaires can be activated via the bus
Controls and indicators
-
Indicator lampyes
Connectivity
-
Bus system radio frequentNo
Main electrical features
-
Frequency50/60 Hz
Fuse
-
Fuseshort-circuit and overload proof (electronic fuse) ; short-circuit proof and overload proof (display using LEDs) ; overheating protection (display using LEDs)
Power
-
Incandescent bulb power5 / 300 W
-
Total power loss under IN0.35 W
-
Power dissipation per coil1 W
Power supply
-
Supply voltage230 V +10% / -15%
Incandescent bulbs control
-
Max. power with incandescent lamps300 W
Connection
-
Connection cross-sect. flexible conductor0,75 / 2,5mm²
-
Connection cross-sect. rigid cable0,75 / 2.5mm²
-
Type of loaduniversal
-
Type of connectionquick connect
-
Type of connectionwith QuickConnect plug-in terminals
Equipment
-
Dimming principlephase cut-on or cut-off according to load type, self-learning ; minimum/maximum dimming values per channel settable on device
Safety
-
Protectionwith overheating, overload and short-circuit protection
Use conditions
-
Operating temperature-5…45 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for TXA664AN
PDF3 MB -
Technical information
PDF733 KB -
Application description
Application guides ETS / easy link for TXA664AN
Application description TXA662AN_TXA664AN
PDF3 MB -
PEP document
Product environmental profile for TXA664AN
PDF435 KBProduct environmental profile for TXA664AN
PDF431 KB -
RoHS report
Pollutant guidelines for TXA664AN
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TXA664AN
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation