Output device for 4 shutters / blinds 24V DC TXA226
EAN-Nr.
3250616049611
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Bus systemEIB
-
Number of blinds/shutters outputs4
Controls and indicators
-
Indicator lampyes
Connectivity
-
Bus system radio frequentNo
Main electrical features
-
Type of supply voltageDC
Power
-
Contact rating with 230 V in AC11380 W
-
Total power loss under IN2 W
Connection
-
Connection cross-sect. flexible conductor0,75 / 2,5mm²
-
Connection cross-sect. rigid cable0,75 / 2.5mm²
-
Type of connectionquick connect
-
Number of contacts4
Use conditions
-
Operating temperature0…45 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for TXA226
Module 4 sorties volets roulants TXA225, stores TXA226 4x6A 24V DC
PDF1 MB -
ETS Base
Product-Database ETS for TXA226
Logiciel d'application ETS du TXA226
VD2347 KB -
TX100 Description
Function descriptions TX100 for TXA226
Description d'application TXA22x_TR221
PDF1 MB
More documentation