![](https://hager.com/uk/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Output device for 4 shutters or blinds 230V~ TXA224
EAN-Nr.
3250616049635
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Bus systemKNX
-
Number of blinds/shutters outputs4
-
Fixing modeDin-Rail
Controls and indicators
-
Indicator lampyes
Connectivity
-
Bus system radio frequentNo
Power
-
Contact rating with 230 V in AC11380 W
-
Total power loss under IN2 W
Materials
-
Colourstone grey
Connection
-
Number of contacts4
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature0…45 °C
Downloads
-
Product image
-
Product notice
Instruction manuals for TXA224
Module 4 sorties volets roulants TXA223 et/ou stores TXA224 4x6A 230V AC
PDF1 MB -
ETS Base
Product-Database ETS for TXA224
Logiciel d'application ETS du TXA224
VD2346 KB -
TX100 Description
Function descriptions TX100 for TXA224
Description d'application TXA22x_TR221
PDF1 MB
More documentation