Dimmer 1 channel 300W TXA210AN
EAN-Nr.
3250617579377
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Bus systemKNX
Controls and indicators
-
Indicator lampyes
Main electrical features
-
Frequency50/60 Hz
Power
-
Incandescent bulb power20 / 300 W
-
Total power loss under IN2.3 W
Connection
-
Connection cross-sect. flexible conductor0,75 / 2,5mm²
-
Connection cross-sect. rigid cable0,75 / 2.5mm²
-
Type of loaduniversal
-
Type of connectionquick connect
Use conditions
-
Operating temperature0…45 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for TXA210AN
Variateur TXA210N 600W TXA210AN 300W
PDF745 KB -
ETS Base
Product-Database ETS for TXA210AN
Logiciel d'application ETS du TXA210AN
VD595 KBProduct-Database ETS for TXA210AN
Logiciel d'application ETS du TXA210AN
KNXPROD96 KB -
Application description
Application guides ETS / easy link for TXA210AN
Description d'application ETS TXA210N_TXA210AN_TXA213N
PDF1 MB -
TX100 Description
Function descriptions TX100 for TXA210AN
Description de fonction TX100 TXA210N_TXA210AN_TXA213N
PDF3 MB
More documentation