TXA025
Twilight switch 1-6 channels KNX, 20kLux
EAN
3250617579285
Quantity
1
Trade price*
£311.23 /prt.*
- Architecture
- Bus systemEIB
- Fixing modeDin-Rail
-
- Functions
- Functionfor switch, dimmer and shutter functions
-
- Length
- Maximum connection distance between receiver and transmitter100m
-
- Power
- Total power loss under IN0.3 W
-
- Capacity
- Number of modules2
-
- Materials
- Colourstone grey
-
- Lighting control
- Brightness measurement range2 Lux
20000 Lux
-
- Connection
- Connection cross-sect. flexible conductor1 / 6mm²
- Connection cross-sect. rigid cable1,5 / 10mm²
- Type of connectionwith screw
- Type of connectionwith screw terminals
-
- Settings
- SettingBrightness modifiable via potentiometer
-
- Equipment
- Number of channels1
-
- Safety
- Protection index IPIP30
-
- Use conditions
- Operating temperature0 °C
45 °C
-
Documentations
Instruction manuals for TXA025 | 1 MB | Download |
More documentation
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
