1 flush mounted output for blinds or shutters + 2 binary inputs TRB521

EAN-Nr.
3250615985200
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Bus system
    KNX
  • Number of blinds/shutters outputs
    1
  • Fixing mode
    flush-mounting
Controls and indicators
  • Indicator lamp
    yes
Connectivity
  • Bus system radio frequent
    Yes
Main electrical features
  • Type of supply voltage
    AC
Voltage
  • Operating voltage
    230 V AC
Power
  • Contact rating with 230 V in AC1
    1150 W
Materials
  • Colour
    stone grey
Connection
  • Type of connection
    with screw
  • Type of connection
    with screw-in lift terminals
Use conditions
  • Operating temperature
    0…45 °C

Downloads

More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.