1 flush mounted output 10A + 1 binary input TRB501
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
-
Bus systemKNX
-
Number of blinds/shutters outputs0
-
Functioneasy additional functions: +6 scenes, repeater function ; reset function (to factory setting)
-
Indicator lampyes
-
Bus system radio frequentYes
-
Rated operational voltage Ue195 / 230 / 253 V
-
Frequency50 Hz
-
Type of supply voltageAC
-
Operating voltage230 V AC
-
Max. transmission range30m in house / 100m free field
-
Type of connectionwith screw-in lift terminals
-
Number of channels1
-
Operating temperature0…45 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for TRB501
Module 1 sortie 10A 1 entrée à encastrer secteur TRB501
PDF891 KB -
Product attachment
Product Attachment for TRB501
Notice de configuration quicklink pour produits radio
PDF5 MB -
ETS Base
Product-Database ETS for TRB501
Logiciel d'application ETS du TRB501
VD5170 KBProduct-Database ETS for TRB501
Logiciel d'application ETS du TRB501
KNXPROD158 KB -
Application description
Application guides ETS / easy link for TRB501
Description d'application TX100 TRB501_TRE400
PDF2 MBApplication guides ETS / easy link for TRB501
Description d'application ETS TRB501_TRE400
PDF1 MB