2 flush mounted inputs mains powered TRB302B

EAN-Nr.
3250615989284
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Controls and indicators
  • Indicator lamp
    yes
Main electrical features
  • Frequency
    50/60 Hz
Voltage
  • Operating voltage
    230 V AC
Dimensions
  • Dimensions (LLxwwxhh)
    48 x 53 x 30 mm
Power
  • Total power loss under IN
    0.9 W
Reach distance
  • Max. transmission range
    30m in house / 100m free field
Materials
  • Colour
    stone grey
  • RAL colour
    RAL 7035 - Light grey
Connection
  • Type of connection
    with screw-in lift terminals
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -5…45 °C

Downloads

More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.