![](https://hager.com/uk/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Bus cable length 100m green, KNX TG018
EAN-Nr.
3250615870186
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Bus systemEIB
Materials
-
RAL colourRAL 6024 - Traffic green
Use conditions
-
Operating temperature-30…70 °C
Downloads
-
Product image
-
Product declaration
EU Declaration of conformity for TG018
Declaration
PDF108 KBEU Declaration of conformity for TG018
Declaration
PDF110 KBEU Declaration of conformity for TG018
PDF304 KBEU Declaration of conformity for TG018
PDF259 KB -
Product ROHS
Pollutant guidelines for TG018
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for TG018
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation