![](https://hager.com/uk/products/static/version1721311119/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Impulse 2NC Pushbutton + green Indicator light 230VAC SVN441
EAN-Nr.
3250615722010
Packaging
12 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage250 V
-
Rated impulse withstand voltage4000 V
Dimensions
-
Depth of installed product66 mm
-
Height of installed product83 mm
-
Width of installed product17.5 mm
Power
-
Total power loss under IN0.8 W
Endurance
-
Electric endurance in number of cycles15000
-
Number of mechanical operations15000
Materials
-
Colourgreen
Lighting control
-
Type of lampLED
Installation, mounting
-
Tightening torque1,7Nm
Connection
-
Connection cross-sect. flexible conductor0,75 / 6mm²
-
Connection cross-sect. rigid cable0,75 / 10mm²
-
Type of connectionwith screw
Standards
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-20…50 °C
Downloads
More documentation