Latching 1NO Pushbutton + green Indicator light 230VAC SVN413

EAN-Nr.
3250615721945
Packaging
12 PCEs
£30.93
/ piece *

Technical characteristics

Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    250 V
  • Rated impulse withstand voltage
    4000 V
Dimensions
  • Depth of installed product
    66 mm
  • Height of installed product
    83 mm
  • Width of installed product
    17.5 mm
Power
  • Total power loss under IN
    0.8 W
Endurance
  • Electric endurance in number of cycles
    15000
  • Number of mechanical operations
    15000
Materials
  • Colour
    green
Lighting control
  • Type of lamp
    LED
Installation, mounting
  • Tightening torque
    1,7Nm
Connection
  • Connection cross-sect. flexible conductor
    0,75 / 6mm²
  • Connection cross-sect. rigid cable
    0,75 / 10mm²
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -20…50 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.