The store will not work correctly in the case when cookies are disabled.
Red LED Indicator light 12/48V
SVN132
You have to log in with your myHager profile to see prices and to order.
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
-
Rated operational voltage Ue
12 / 48 V
-
-
Rated insulation voltage
250 V
-
Rated impulse withstand voltage
2000 V
-
Depth of installed product
62 mm
-
Height of installed product
83 mm
-
Width of installed product
17.5 mm
-
Total power loss under IN
0.33 W
-
Type of connection
with screw
-
Operating temperature
-20…50 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.