![](https://hager.com/uk/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Bell transformer 4VA 230/8-12V ST301
EAN-Nr.
3250615703019
Packaging
6 PCEs
Price
£74.70
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Fixing modeDIN rail type O (symmetrical)
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50 Hz
Voltage
-
Rated insulation voltage4000 V
Dimensions
-
Depth of installed product65 mm
-
Height of installed product111 mm
-
Width of installed product35 mm
Power
-
Power consumed4 VA
-
Total power loss under IN1.8 W
Standards
-
Standard textEN 61558-2-6
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-20…35 °C
Downloads
-
Product image
-
Product datasheet
Product data sheets for ST301
UK_MD_TDS_transformers.pdf
PDF62 KB
More documentation