Current transformer 600 / 5A SR600
EAN-Nr.
3250615686008
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Main electrical features
-
Frequency50/60 Hz
Dimensions
-
Depth of installed product75 mm
-
Height of installed product70 mm
-
Width of installed product77 mm
-
Height of opening40 mm
Power
-
Total power loss under IN0 W
Connection
-
Connection cross-sect. flexible conductor1,5 / 4mm²
-
Connection cross-sect. rigid cable2,5 / 6mm²
-
Type of connectionscrew
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-25…50 °C
Downloads
More documentation