Cartridge earth for SPV325 SPV025E

EAN-Nr.
3250615660992
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Type of pole
    PE
Controls and indicators
  • Indicator lamp
    reserve
Main electrical features
  • Frequency
    50/60 Hz
Electric current
  • Max discharge (Imax) L-N(PEN)/ N-PE
    25 kA
Dimensions
  • Width of installed product
    18 mm
Power
  • Total power loss under IN
    0 W
Standards
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -40…80 °C
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.