Switch with key 20A SK606

EAN-Nr.
3250615616067
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Number of poles
    2 P
Controls and indicators
  • Indicator lamp
    no
Main electrical features
  • Rated operational voltage Ue
    400 V
  • Frequency
    50 Hz
Voltage
  • Rated insulation voltage
    440 V
Dimensions
  • Depth of installed product
    64 mm
  • Height of installed product
    85 mm
  • Width of installed product
    70 mm
Power
  • Total power loss under IN
    1 W
Connection
  • Type of connection
    with screw
  • Number of contacts
    2
  • Type of contacts
    1NO
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -10…40 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.