Voltmeter switch 3"o SK602
EAN-Nr.
3250615616029
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Main electrical features
-
Rated operational voltage Ue660 V
-
Frequency50 Hz
Voltage
-
Rated insulation voltage690 V
Dimensions
-
Depth of installed product64 mm
-
Height of installed product85 mm
-
Width of installed product70 mm
Power
-
Total power loss under IN1 W
Installation, mounting
-
Mounting typedin-Rail
Connection
-
Connection cross-sect. flexible conductor1,5 / 10mm²
-
Connection cross-sect. rigid cable1 / 6mm²
-
Type of connectionwith screw
Use conditions
-
Operating temperature-10…40 °C
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for SK602
Declaration of conformity for Inverter / Switch
PDF115 KBEU Declaration of conformity for SK602
Declaration of conformity for Inverter / Switch
PDF133 KB -
RoHS report
Pollutant guidelines for SK602
REACH declaration SK602 (english)
PDF33 KBPollutant guidelines for SK602
RoHS declaration SK602 (english)
PDF32 KB
More documentation