Terminal shield / screw shield for MCB MZN120

EAN-Nr.
3250614319921
Packaging
4 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Dimensions
  • Depth of installed product
    42 mm
  • Height of installed product
    32 mm
  • Width of installed product
    18 mm
Standards
  • European directive WEEE
    not concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.