Fuse carrier 1P 5A 240V BS1361 1M with cartridge fuse LB113
EAN-Nr.
3250614123634
Packaging
12 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Type of pole1 P
Controls and indicators
-
Indicator lampno
Main electrical features
-
Rated operational voltage Ue240 V
-
Frequency50/60 Hz
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations4000
Installation, mounting
-
Tightening torque2,2Nm
Connection
-
Connection cross-sect. flexible conductor0,75 / 16mm²
-
Connection cross-sect. rigid cable1 / 25mm²
Standards
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-5…50 °C
Downloads
-
Product image
-
Catalogue
Commercial Distribution Catalogue
PDF14 MB -
Declaration of conformity
EU Declaration of conformity for LB113
Declaration
PDF126 KBEU Declaration of conformity for LB113
Declaration
PDF894 KB
More documentation