Terminal,QuickConnect,earth,26 connections KN26E

EAN-Nr.
3250613849061
Packaging
1 Prt.
£15.81
/ piece *

Technical characteristics

Architecture
  • Number of poles
    1 P
  • Type of pole
    1 P
Dimensions
  • Depth of installed product
    34 mm
  • Height of installed product
    33 mm
  • Width of installed product
    105 mm
Materials
  • Colour
    green/yellow
Standards
  • European directive WEEE
    concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.