6 *8 Way Side Extension Encl 1100mm DIN 96 x 4 Meters JN11004SM

EAN-Nr.
3250610841440
Packaging
1 Prt.
£691.78
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    143 mm
  • Height of installed product
    1100 mm
  • Width of installed product
    350 mm
Cover, door
  • Type of door closing
    non keylock
  • Door locking
    without
Standards
  • European directive WEEE
    concerned
Safety
  • Protection class
    Protection class III
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.