250A Pulsed ModBus Meter MID Extension Box JKD2250MID

EAN-Nr.
5015652607489
Packaging
1 Prt.
£894.21
/ piece *

Technical characteristics

Main electrical features
  • Frequency
    50 Hz
Dimensions
  • Depth of installed product
    300 mm
  • Height of installed product
    165.5 mm
  • Width of installed product
    465 mm
Measurement
  • Type of measuring instrument
    digital
Power supply
  • Supply voltage
    230/400 V +/- 15%
Materials
  • Colour
    light grey
Equipment
  • Type of display
    LCD
Standards
  • European directive WEEE
    concerned
Safety
  • Protection class
    isol.class I
Use conditions
  • Operating temperature
    -10…55 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.