![](https://hager.com/uk/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Undervoltage Release 100-120V DC (h250-h400-h630) HXC018H
EAN-Nr.
3250613111472
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Power
-
Total power loss under IN1.2 W
Equipment
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
Standards
-
European directive WEEEconcerned
Downloads
-
Product image
-
Product notice
Instruction manuals for HXC018H
PDF1 MB -
Product declaration
EU Declaration of conformity for HXC018H
Declaration
PDF329 KB
More documentation