![](https://hager.com/uk/products/static/version1721311119/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
EARTH LEAKAGE RELAY 0.03-3A TIME DELAY TORROID 35MM HR441
EAN-Nr.
3250614569111
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Main electrical features
-
Rated operational voltage Ue230 V
Voltage
-
Max operating voltage276 V
-
Rated impulse withstand voltage4 kV
Electric current
-
Rated residual operating current30 mA / 100 mA / 300 mA / 500 mA / 1 A / 3 A
Power
-
Power consumed10 VA
Installation, mounting
-
Tightening torque1Nm
Connection
-
Connection cross-sect. flexible conductor1 / 2,5mm²
-
Connection cross-sect. rigid cable1,5 / 4mm²
Standards
-
European directive RoHsvoluntary compliance
-
European directive WEEEconcerned
Safety
-
Protection index IPIP30
-
Residual current typeA
Use conditions
-
Operating temperature-10…55 °C
Downloads
-
Product image
-
Product notice
Instruction manuals for HR441
notice relais différentiels HR440_HR441
PDF338 KB -
Catalogue
Commercial Distribution Catalogue
PDF14 MB -
Product declaration
EU Declaration of conformity for HR441
Declaration
PDF145 KBEU Declaration of conformity for HR441
Declaration
PDF943 KB -
Product ROHS
Pollutant guidelines for HR441
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for HR441
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation