GP102T

Door,mini distributor,2M, transparent
EAN
3250612960255
Quantity
1
Trade price*
£4.67 /prt.*
  • Dimensions
    • Height of installed product
      • 160 mm
    • Width of installed product
      • 55 mm
  • Cover, door
    • Type of door closing
      • Barrel lock
  • Materials
    • Colour
      • white
    • Material
      • plastic
    • Type of surface treatment
      • untreated
  • Standards
    • European directive WEEE
      • not concerned
  • Safety
    • Protection index IP
      • IP40
Documentations
Product environmental profile for GP102T 412 KBPDFDownload
Instruction manuals for GP102T 2 MBPDFDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.