The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Orion Enclos­ures
  • Poly­ester
  • orion plus poly­ester enclos­ures
  • FL992A
  • Orion Enclos­ures

MCB complete kit, Orion.Plus, 4x18M, 500x400 mm, System C FL992A

EAN-Nr.
3250610673423
Packaging
1 piece
Price
£177.24
/ piece *
£177.24
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

MCB complete kit, Orion.Plus, 4x18M, 500x400 mm, System C

FL992A

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 2 products available

Referenced by

  • FL263B

    Polyester enclosure, Orion.Plus, glazed door 500x400x200 mm

    £482.24  / piece*
  • FL213B

    Polyester enclosure, Orion.Plus, plain door 500x400x200 mm

    £343.91  / piece*

Technical characteristics

Dimen­sions
  • Height
    500 mm
  • Width
    400 mm
  • Depth
    120 mm
Equip­ment
  • Number of rows
    3
Capa­city
  • Number of modules
    54
Safety
  • Ingress Protec­tion (IP) class
    IP30
Mater­ials
  • Material
    Steel
  • RAL code
    7035

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration FL992A
PDF
Hager RoHS report FL992A
PDF

Downloads

  • Product image

    Image FL992A  | Hager

    Product Image FL992A

  • Product datasheet

    Image Hager Product data sheet FL992A  | Hager

    Hager Product data sheet FL992A

    MCB complete kit, Orion.Plus, 4x18M, 500x400 mm, System C

    PDF
More documentation

Discover our other products of this range

    5
  • 1
    FL279B - Polyester enclosure, Orion.Plus, glazed door 800x600x300 mm
    FL279B
    Polyester enclosure, Orion.Plus, glazed door 800x600x300 mm
    Price
    £798.21
    / piece *
    £798.21
    / piece *
  • 2
    FL364A - Kit system MCB, Orion.Plus, 150x600 mm
    FL364A
    Kit system MCB, Orion.Plus, 150x600 mm
    Price
    £50.91
    / piece *
    £50.91
    / piece *
  • 3
    FL522E - Steel mounting plate, Orion.Plus, 1080x743 mm
    FL522E
    Steel mounting plate, Orion.Plus, 1080x743 mm
    Price
    £177.85
    / piece *
    £177.85
    / piece *
  • 4
    FL216B - Polyester enclosure, Orion.Plus, plain door 650x400x200 mm
    FL216B
    Polyester enclosure, Orion.Plus, plain door 650x400x200 mm
    Price
    £404.39
    / piece *
    £404.39
    / piece *
  • 5
    FL408A - Steel mounting plate, Orion.Plus, 480x343  mm
    FL408A
    Steel mounting plate, Orion.Plus, 480x343 mm
    Price
    £36.85
    / piece *
    £36.85
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68