Latching relay 1NC+1NO 12V EPN519

EAN-Nr.
3250612369546
Packaging
1 Prt.

Technical characteristics

Main electrical features
  • Rated operational voltage Ue
    250 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    250 V
Dimensions
  • Depth of installed product
    63 mm
  • Height of installed product
    83 mm
  • Width of installed product
    17.5 mm
Power
  • Total power loss under IN
    1.2 W
Endurance
  • Number of mechanical operations
    500000
Fluorescent bulbs control
  • Max. power with fluorescent parallel lamps
    900 VA
Incandescent bulbs control
  • Max. power with incandescent lamps
    1800 W
Installation, mounting
  • Tightening torque
    1,6Nm
Connection
  • Connection cross-sect. flexible conductor
    1 / 6mm²
  • Connection cross-sect. rigid cable
    1,5 / 10mm²
  • Number of contacts
    2
  • Type of contacts
    1NC+1NO
Standards
  • Standard text
    IEC/EN 60669-2
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -5…40 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.