Interface relay VLV/ LV EN145
EAN-Nr.
3250612341450
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Main electrical features
-
Rated operational voltage Ue250 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage250 V
Electric current
-
Acceptable current rating with AC15 A
Dimensions
-
Depth of installed product58 mm
-
Height of installed product85 mm
-
Width of installed product17.5 mm
Power
-
Total power loss under IN2 W
Connection
-
Connection cross-sect. flexible conductor0,5 / 4mm²
-
Connection cross-sect. rigid cable1 / 6mm²
-
Type of connectionwith screw
-
Number of contacts1
-
Type of contacts1 changeover
Use conditions
-
Operating temperature-10…50 °C
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for EN145
Declaration
PDF343 KB -
PEP document
Product environmental profile for EN145
PDF312 KB -
RoHS report
Pollutant guidelines for EN145
RoHS declaration EN145 (english)
PDF33 KBPollutant guidelines for EN145
REACH declaration EN145 (english)
PDF103 KB
More documentation