Weekly digital time switch 2 channels, digital, 2 modules EG203

EAN-Nr.
3250612272037
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Functions
  • Function
    Keylock by means of blocking key
Main electrical features
  • Rated operational voltage Ue
    195 / 230 / 265 V
  • Frequency
    50 Hz
Dimensions
  • Depth of installed product
    64 mm
  • Height of installed product
    85 mm
  • Width of installed product
    35 mm
Power
  • Power consumed
    6 VA
  • Total power loss under IN
    4 W
  • Power dissipation per coil
    0.5 W
Battery
  • Power reserve [years]
    ≈ 5 a
  • Charging time of the power reserve in hours
    0
Incandescent bulbs control
  • Max. power with incandescent lamps
    2300 W
Connection
  • Connection cross-sect. flexible conductor
    1 / 16mm²
  • Connection cross-sect. rigid cable
    1,5 / 10mm²
  • Number of contacts
    2
  • Type of contacts
    2 changeovers
Settings
  • Summer / Winter time change
    automatic
  • Shortest switching time
    1 mn
  • Type of programming
    digital
  • Programming cycle
    2X7D.
Equipment
  • Number of channels
    2
  • Supply failure reserve
    5 years
Use
  • Cycle
    weekly
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -5…45 °C
  • Working accuracy
    1,5
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.