DCF radio antenna EG001
EAN-Nr.
3250612279975
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Dimensions
-
Dimensions (LLxwwxhh)38 x 75 x 89 mm
Materials
-
RAL colourRAL 9010 - Pure white
Safety
-
Protection index IPIP54
Use conditions
-
Operating temperature-20…50 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for EG001
Antenne de radiopilotage EG001
PDF220 KB
More documentation