RCCB 2P 80A 300mA AC Class CF280U
EAN-Nr.
3250611663324
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Neutral positionright
-
Number of poles2 P
-
Fixing modeDIN rail type O (symmetrical)
Main electrical features
-
Frequency50 Hz
Electric current
-
Rated residual operating current300 mA
-
Rated conditional short-circuit current Inc according to EN 61008-16 kA
Electric current / temperature
-
Rating current 30°C80 A
Dimensions
-
Depth of installed product70 mm
-
Height of installed product83 mm
-
Width of installed product35 mm
Power
-
Total power loss under IN8.4 W
Tripping
-
Short-time delayed trippingNo
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations4000
Connection
-
Type of connectionwith screw
Standards
-
Standard textEN 61008-1
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
-
Residual current typeAC
Use conditions
-
Operating temperature-25…40 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for CF280U
Interrupteur différentiel 80 / 100 A GB/GR/PL
PDF741 KB -
Declaration of conformity
EU Declaration of conformity for CF280U
Declaration
PDF587 KB
More documentation