Earth leakage add-on-block 4P 125A Adjustable type AC BTC480E
EAN-Nr.
3250611500056
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Neutral positionLeft or right
-
Number of poles4 P
Main electrical features
-
Rated operational voltage Ue240 / 415 V
-
Frequency50 Hz
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage6000 V
Electric current
-
Rated residual operating current300 mA / 500 mA / 1 A
Electric current / temperature
-
Rating current 30°C125 A
Dimensions
-
Depth of installed product69 mm
-
Height of installed product103 mm
-
Width of installed product213 mm
Power
-
Total power loss under IN15 W
Tripping
-
Short-time delayed trippingNo
Endurance
-
Electric endurance in number of cycles1000
-
Number of mechanical operations7000
Installation, mounting
-
Tightening torque3,5Nm
Connection
-
Connection cross-sect. flexible conductor10 - 50 mm²
-
Connection cross-sect. rigid cable10 / 70 mm²
Standards
-
Standard textIEC 61009-1 ; EN 61009-1
Safety
-
Residual current typeAC
Downloads
-
Product image
-
Instruction manual
Instruction manuals for BTC480E
PDF945 KB -
Catalogue
Commercial Distribution Catalogue
PDF14 MB -
Declaration of conformity
EU Declaration of conformity for BTC480E
Declaration
PDF920 KB -
RoHS report
Pollutant guidelines for BTC480E
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for BTC480E
REACH declaration BTC480E (english)
PDF33 KB
More documentation