Earth leakage add-on-block 3P 125A 30mA type AC BDC380E
EAN-Nr.
3250611340010
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Neutral positionLeft or right
-
Number of poles3 P
Main electrical features
-
Rated operational voltage Ue415 V
-
Frequency50 Hz
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage6000 V
Electric current
-
Rated residual operating current30 mA
Electric current / temperature
-
Rating current 30°C125 A
Dimensions
-
Depth of installed product69 mm
-
Height of installed product103 mm
-
Width of installed product187 mm
Power
-
Total power loss under IN11.25 W
Tripping
-
Short-time delayed trippingNo
Endurance
-
Electric endurance in number of cycles1000
-
Number of mechanical operations7000
Installation, mounting
-
Tightening torque3,5Nm
Connection
-
Connection cross-sect. flexible conductor10 - 50 mm²
-
Connection cross-sect. rigid cable10 / 70 mm²
Standards
-
Standard textIEC 61009-1 ; EN 61009-1
Safety
-
Residual current typeAC
Downloads
-
Product image
-
Instruction manual
Instruction manuals for BDC380E
PDF945 KB -
Catalogue
Commercial Distribution Catalogue
PDF14 MB -
Declaration of conformity
EU Declaration of conformity for BDC380E
Declaration
PDF920 KB -
RoHS report
Pollutant guidelines for BDC380E
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for BDC380E
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation